Quick-Build Replaceable Washer for QB-MOUNT-L; 25 per package

Specifications

Note NA
Product Type Harness Board Accessories
Sub Brand Quick-Build
Color Black
Finish/Coating NA
For Use With QB-MOUNT-L
Material Laminated Uretane Foam
Overall Height (In.) 0.13
Overall Height (mm) 3.3
Overall Width (In.) 1
Overall Width (mm) 25.4
Screw Size NA
Standards Met RoHS Complaint
Application Quick-Build Replaceable Washer

Packaging Detail

UPC 07498310210
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0050
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.0501

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Quick-Build Harness Board System Product Bulletin English
Drawings Q-WASHER-Q CAD 3D DRAWING English
Part Drawings QUICK-BUILD REPLACEABLE WASHER FOR QB-MOUNT-L English