QB-BASE120-Q

Harness Board Accessories

Mounting platform that is inserted in Quick-Build pegs 1.2 x 1.2 (30.48mm x 30.48mm), Allows test fixtures, corner posts, wire end holders,and other harness board accessories to be installed to provide a complete Quick-Buildâ„¢ harness system. Compatible with #8 screw size. Screw length will vary based on test fixtures and accessories used. Note: Consider multiple QB-BASE120-Q components for large test fixtures.

Specifications

Color

Black

Material

Nylon

Environment

Indoor

Freight Class Code

N/A

Height (In.)

0.87

Height (mm)

22.0

Length (In.)

1.17

Length (mm)

29.7

Max. Static Load (Lbs.)

5.00

Part Features

Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed, Provides the ability to rotate to allow breakouts and cable pathways to accommodate various harness design requirements, use Quick-Build mounting screws (sold separately) to secure harness board accessories to the Quick-Build platform

Style

Platform Base

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

Width (In.)

1.17

Width (mm)

29.72

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498308304

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0387

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3874

Resources

Drawings

QB-BASE120-Q CAD 3D DRAWING

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Quick Build Harness Board System 14L203DM-DC

US English

Related Products