QB-CONN

Harness Board Accessories

Grid tile connector to ensure accurate alignment of Grid System, One package includes 5 pieces.

Specifications

Product Type

Harness Board Accessories

Material

20% Glass Filled Nylon/Aluminum

Overall Length (In.)

3.03

Overall Length (mm)

76.9

Color

Black

Overall Width (In.)

3.03

Overall Width (mm)

77

Overall Height (In.)

0.65

Overall Height (mm)

16.5

For Use With

QB-TILE

Environment

Indoor

Note

One package includes 5 connectors

Part Features

Optional accessory for use with grid tiles to prevent the need for plywood backing and ensure accurate alignment of grid system, Recommended for adjacent tiles where corners of two or four tiles come together

Style

Tile Connector

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310213

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Drawings

QB-CONN CAD 3D DRAWING

US English

Part Drawings

Quick Build Harness Board System 14L203AU-DC

US English

Related Products