QB-FN3-Q

Harness Board Accessories

Five nail holder to accommodate up to five 3 nails.

Specifications

Color

Gray

Compatibility

Compatible with HBN3-T

Material

ABS

Environment

Indoor

Height (In.)

4.17

Height (mm)

105.92

Length (In.)

3.00

Length (mm)

76.2

Max. Static Load (Lbs.)

5.00

Part Features

Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed

Style

Five Nail Base

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

Width (In.)

1.80

Width (mm)

45.72

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498308322

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

1.3262

Resources

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Quick Build Harness Board System 14L203AP-DC

US English

Drawings

QB-FN3-Q CAD 3D DRAWING

US English

Related Products