QB-KIT2-GRY

Harness Board Accessories

Quick-Build Starter Kit, Gray Tiles, EA

Specifications

Product Type

Harness Board Accessories

Material

Various Materials

Environment

Indoor

Note

Includes newest Quick-Build Components

Part Features

Quick-Build Starter Kit with Gray Tiles and new Wire End Holders and Elastic Retainers

Style

Starter Kit with Gray Tiles

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625666

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4052

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

QB-KIT2 Drawing

US English

Product Bulletins

Quick-Build™ Harness Board System

US English

Articles

QB-KIT2 Quick-Build Starter Kit List of Components

US English

Related Products