QB-MOUNT-L

Harness Board Accessories

Peg can be positioned and relocated. Accepts single nail holders, five nail holders, and Quick-Buildâ„¢ mounting platforms. Allows accessories to rotate as needed even after mounting pegs is installed into grid tile.

Specifications

Product Type

Harness Board Accessories

Material

Nylon 6.6 and Laminated Urethane Foam

Color

Black

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Height (In.)

2.2

Overall Height (mm)

55.9

Static Load Capacity (lb)

5

Environment

Indoor

Part Features

Repositionable to allow user to build different harness configurations as needed, Pointed end inserts through drawing secured to grid tiles, providing the ability to create a harness on top of a drawing

Style

Mounting Peg

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498308302

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Quick Build Harness Board System 14L203AR-DC

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Drawings

QB-MOUNT-L CAD 3D DRAWING

US English

Related Products