QB-RER1.25-X

Harness Board Accessories

Quick-Build Peg with RER1.25 pre-installed for use with Quick-Build System, 10 per package

Specifications

Product Type

Harness Board Accessories

Material

Nylon 6.6

Color

Black/White

Height (In.)

4.19

Height (mm)

106.4

Max. Bundle Diameter (In.)

1.25

Width (In.)

1.59

Width (mm)

40.4

Environment

Indoor

For Use With

QB-MOUNT-L

Length (In.)

1.17

Length (mm)

29.7

Part Features

NA

Style

Quick-Build Elastic Retainer

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625543

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

Quick Build Elastic Bundle Retainer - 14L203EE_DC

US English

Related Products