QB-RER.5-X

Harness Board Accessories

Quick-Build Peg with RER.5 pre-installed for use with Quick-Build System, 10 per package

Specifications

Product Type

Harness Board Accessories

Material

Nylon 6.6

Overall Length (In.)

1.17

Overall Length (mm)

29.7

Color

Black/White

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Overall Height (In.)

3.2

Overall Height (mm)

81.2

For Use With

QB-MOUNT-L

Maximum Bundle Diameter (In.)

0.50

Environment

Indoor

Part Features

NA

Style

Quick-Build Elastic Retainer

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625540

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0313

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3125

Resources

Part Drawings

Quick Build Elastic Bundle Retainer - 14L203EE_DC

US English

Related Products