QB-RER.75-X

Harness Board Accessories

Quick-Build Peg with RER.75 pre-installed for use with Quick-Build System, 10 per package

Specifications

Product Type

Harness Board Accessories

Material

Nylon 6.6

Color

Black/White

Height (In.)

3.52

Height (mm)

89.4

Max. Bundle Diameter (In.)

0.75

Width (In.)

1.10

Width (mm)

27.9

Environment

Indoor

For Use With

QB-MOUNT-L

Length (In.)

1.17

Length (mm)

29.7

Max. Static Load (Lbs.)

5.00

Part Features

NA

Style

Quick-Build Elastic Retainer

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625541

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0278

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2778

Resources

Part Drawings

Quick Build Elastic Bundle Retainer - 14L203EE_DC

US English

Related Products