QB-RERBASE-X

Harness Board Accessories

Quick-Build Peg suitable to utilize existing RER.5, RER.75, and RER1.25 products with Quick-Build System. No tools or screws required. Color: Black, 10 per package

Specifications

Product Type

Harness Board Accessories

Material

ABS

Overall Length (In.)

1.17

Overall Length (mm)

29.7

Color

Black

Overall Width (In.)

1.16

Overall Width (mm)

29.4

Overall Height (In.)

0.5

Overall Height (mm)

12.7

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

NA

For Use With

QB-MOUNT-L

Compatibility

Compatible with RER Style Elastic Wire Retainers

Environment

Indoor

Length (mm)

29.7

Part Features

NA

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625544

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0094

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0938

Resources

Part Drawings

Quick Build RER Base

US English

Related Products