QB-S25-1000-L

Harness Board Accessories

Quick-Build Screws; 1/4 size; 1 long; 50 per package

Specifications

Color

Silver

Environment

Indoor

Length (In.)

1.00

Length (mm)

25.4

Material

Steel

Part Features

Used to secure traditional harness board accessories and test fixtures to Quick-Build mounting platform; Phillips-head screw style, Phillips/slot combination screw style

Style

Screws

Sub Brand

Quick-Build

Thread size

M14

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498310209

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0229

Std. Ctn. Qty.

1250

Std. Ctn. Volume (cf)

0.5729

Resources

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Specification Sheets

Customer Specification QB‐S25‐1000‐L

US English

Related Products