QB-SN1-Q

Harness Board Accessories

Single nail holder to accommodate one 1 nail.

Specifications

Color

White

Compatibility

Compatible with HBN1-T

Material

ABS

Environment

Indoor

Freight Class Code

N/A

Height (In.)

2.16

Height (mm)

55.07

Length (In.)

1.00

Length (mm)

25.4

Max. Static Load (Lbs.)

5.00

Part Features

Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed

Style

Single Nail Base

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

Width (In.)

0.800

Width (mm)

20.32

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498308313

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

1.3262

Resources

Drawings

QB-SN1-Q CAD 3D DRAWING

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Quick Build Harness Board System 14L203AS-DC

US English

Related Products