1'x1' (305mmx305mm) square base component that allows Quick-Build mounting pegs and platforms to create a modular harness system. One package includes 8 tiles.

Specifications

Product Type Harness Board Accessories
Material ABS
Overall Length (In.) 12
Overall Length (mm) 304.8
Color Black
Note One package includes 8 tiles
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Height (In.) 1.38
Overall Height (mm) 35
Static Load Capacity (lb) 5
Environment Indoor
Part Features Install on top of plywood backing to provide mounting surface, Secure to plywood with user supplied screws
Style Grid Tile
Type Quick-Build Harness Board Components
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498308053
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.0829
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Quick Build Harness Board System 13L179EK-DC US English
Application Guides Harness Layout Template: WAAG123 US English
Product Bulletins Quick-Build Harness Board System Product Bulletin US English
Part Drawings Quick-Build Grid Paper Templates 3x8 US English
Part Drawings Quick-Build Grid Paper Templates 2x4 US English
Part Drawings Quick-Build Grid Paper Templates 3x5 US English
Drawings QB-TILE CAD 3D DRAWING US English