Quick-Build Replaceable Washer for QB-MOUNT-L; 25 per package

Specifications

Product Type Harness Board Accessories
Material Laminated Uretane Foam
Color Black
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Height (In.) 0.13
Overall Height (mm) 3.3
Environment Indoor
Style Replacement Washer
Type Quick-Build Harness Board Components

Packaging Detail

UPC 07498310210
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0050
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.0501

Resources

Part Drawings QUICK-BUILD REPLACEABLE WASHER FOR QB-MOUNT-L English
Drawings Q-WASHER-Q CAD 3D DRAWING English
Product Bulletins Quick-Build Harness Board System Product Bulletin English