QB-WEH1012-Q

Harness Board Accessories

Quick-Build Wire End Holder for Quick-Build System. Suitable for #10-#12 gauge wire, holds 3 Wires. Color: Yellow, 25 per package

Specifications

Product Type

Harness Board Accessories

Material

ABS

Color

Yellow

Overall Width (In.)

1.18

Overall Width (mm)

29.9

Overall Height (In.)

2.61

Overall Height (mm)

66.3

For Use With

QB-MOUNT-L

Maximum Wire Outside Diameter (In.)

0.02

Maximum Wire Outside Diameter (mm)

5.0

Environment

Indoor

Min. Wire O.D. (In.)

0.12

Min. Wire O.D. (mm)

3.0

Part Features

NA

Style

Quick-Build Wire End Holder

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305625532

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0384

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.1919

Resources

Drawings

Quick Build Wire End Holder

US English

Part Drawings

Quick Build Wire End Holder

US English

Related Products