PCPAKR20EI

Power Addition Kit with Outlet

Power addition kit includes 20A rectangular outlet with two mounting screws, outlet mounting bracket with one mounting screw, and snap-on faceplate.

Specifications

Color

Electric Ivory

CE Compliant

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379612

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

Power-Pole-Addition-Kit-with-Rectangular-Receptacle

US English

Catalog Cut Sheets

Pan-Way Pan-Poles

US English

Part Drawings

Power Pole Addition Kit with Rectangular Receptacle

US English

Installation Documents

PAN-WAY PAN-POLE (Power Addition Kit)

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Related Products