Power addition kit includes outlet mounting bracket with one mounting screw, and snap-on faceplate. Rectangular power outlet purchased separately.

Obsolete
Obsolete

Specifications

Color Electric Ivory
CE Compliant No
UL Listed Yes
Length (In.) 4.50
Length (mm) 114.3
Overall Height (In.) 2.75
Overall Height (mm) 69.8
Overall Width (In.) 1.64

Packaging Detail

UPC 07498379614
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0405
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4055

Resources

Product Bulletins Pan-Way Pan-Pole: WW-SRSC03 English
Product Bulletins English
Catalog Cut Sheets Pan-Way Pan-Poles English
Installation Documents PAN-WAY PAN-POLE (Power Addition Kit) English
Installation Documents English