Power addition kit includes outlet mounting bracket with one mounting screw and snap-on faceplate. Rectangular power outlet purchased separately.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Color Off White
CE Compliant No
UL Listed Yes
Length (In.) 4.50
Length (mm) 114.3
Overall Height (In.) 2.75
Overall Height (mm) 69.8
Overall Width (In.) 1.64
Pricing Category 1 SR
Pricing Category 2 SR12

Packaging Detail

UPC 07498379613
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0171
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1710

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawing - DWG - PCPAKR_38697-05_A2_225919 English
Part Drawings Part-Drawing-PDF - PCPAKR-200 English
Catalog Cut Sheets Pan-Way Pan-Poles English
Catalog Cut Sheets Catalog-Cut-Sheet - PCPAK22IW-Product-Page-200 English
Product Bulletins Pan-Way Pan-Pole: WW-SRSC03 English
Installation Documents PAN-WAY PAN-POLE (Power Addition Kit) English