PCPA13IW

Pan-Pole Communication Pole

Pan-Poleā„¢ Communication Pole assembly is supplied in 13' length for maximum ceiling height of 12'.

Specifications

Product Type

Pan-Pole Communication Pole

Overall Length (ft.)

13

Overall Length (m)

4

Color

Off White

CSA 22.2 No.62-93

Yes

Length (ft.)

13

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Pole

Packaging Details

UPC

07498375461

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7731

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Pan-Way Pan-Poles

US English

Part Drawings

PanPole Communication Pole

US English

Installation Documents

Pan-Way Pan-Pole (Data only pole)

US English

Part Drawings

PanPole-Communication-Pole

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Related Products