PCPA13R20EIY

Pan-Pole Power Pole

Pan-Poleā„¢ Power Pole assembly is supplied in 13' length for maximum ceiling heights of 12'. Dual channel design allows for the installation of communication outlets.

Specifications

Overall Length (ft.)

NA

Overall Length (m)

NA

Maximum Compatible Ceiling Height (ft.)

NA

Maximum Compatible Ceiling Height (m)

NA

Note

PCPA13R20EIY replaces PCPA13R20EI

Color

Electric Ivory

Length (ft.)

13

Length (m)

4.0

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498399860

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7731

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PanPole-Power-and-Communication-Pole

US English

Installation Documents

Pan-Way Pan-Pole (Power and Communication Pole & Data Pole Only)

US English

Catalog Cut Sheets

Pan-Pole Power and Communication Pole

US English

Part Drawings

Pan-Pole Power and Communication Pole

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Related Products