Product Type |
Power Rated Channel |
Material |
PVC |
Color |
Off-White |
CSA 22.2 No.62-93 |
Yes |
UL5A Listed |
Yes |
Height (In.) |
2.23 |
Length (ft.) |
8 |
Width (In.) |
4.1 |
Fitting Type |
Channel |
Mounting |
Screw-On |
Part Features |
Cove raceway base used for mounting in the horizontal corner between the ceiling and wall or the vertical corner between walls. Overall raceway dimension (Cove raceway base and cover): 3.50" x 3.50" (89.0mm x 89.0mm) Tamper resistant. Transitions to Panduit T-70, T-45 and LD profile raceway. Cove raceway and fittings may be painted to blend with any decor. Supplied with pre-punched mounting holes. |
Type |
Base |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
64 |
UPC |
07498391269 |
Std. Pkg. Qty. |
8 |
Std. Pkg. Volume (cf) |
0.3020 |
Std. Ctn. Qty. |
64 |
Std. Ctn. Volume (cf) |
2.4163 |
Line Cards |
Surface Raceway Line Card |
US English |
|
Part Drawings |
3.5 Inch Cove Molding Base: 37786-12 |
US English |
|
Catalog Cut Sheets |
Pan-Way Cove Raceway |
US English |
|
Part Drawings |
3.5 Inch Cove Molding Base: 37786-12 |
US English |
|
3D Rendering |
Pan-Way Cove Raceway Roadmap |
US English |
|
Compliances |
PanWay Cove Raceway: LP-SPEC-WCM35-2 |
US English |
|
Specification Sheets |
Pan-Way Cove Raceway System: SRSP26--WW-ENG |
US English |
|
Installation Documents |
Cove Raceway Power Rated Base: SRRW-171x--ENG |
US English |
|
Selection Guides |
Non-Metallic raceway Quick Reference Guide |
US English |