WCM35CCIW-X

Power Rated Fittings

Cover coupler fittings. Used to join two pieces of cove raceway cover together.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

0.13

Length (In.)

1.00

Width (In.)

3.60

CE Compliant

No

Height (mm)

3.3

Mounting

Snap On

Raceway Component

Cover Coupler

Type

Cover Coupler

Width (mm)

91.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10.0000

Packaging Details

UPC

07498391144

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0447

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4467

Resources

Part Drawings

3.5 Inch Cove Molding Cover Coupler Fitting: 38078-02

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Line Cards

Surface Raceway Line Card

US English

Compliances

PanWay Cove Raceway: LP-SPEC-WCM35-2

US English

Part Drawings

3.5 Inch Cove Molding Cover Coupler Fitting: 38078-02

US English

Installation Documents

Cove Raceway Cover Coupler Fitting: SRRW-169x--ENG

US English

Related Products