WCM35CIW8

Power Rated Raceway

Cove raceway cover, 8 foot length.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

Height (In.)

0.08

Length (In.)

96.00

Length (ft.)

8

Width (In.)

4.90

CE Compliant

No

Height (mm)

2.0

Length (m)

2.4

Mounting

Snap On

Part Features

Cove raceway cover. Overall raceway dimension (Cove raceway base and cover): 3.50" x 3.50" (89.0mm x 89.0mm) Tamper resistant. Cove raceway and fittings may be painted to blend with any decor.

Raceway Component

Cover

Raceway Size

Type

Cover

Width (mm)

124.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

64.0000

Packaging Details

UPC

07498391271

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.1159

Std. Ctn. Qty.

64

Std. Ctn. Volume (cf)

0.9269

Resources

Part Drawings

3.5 Inch Cove Molding Base: 37786-12

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Compliances

PanWay Cove Raceway: LP-SPEC-WCM35-2

US English

Part Drawings

3.5 Inch Cove Molding Base: 37786-12

US English

Installation Documents

Cove Raceway Power Rated Cover: SRRW-171x--ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Line Cards

Surface Raceway Line Card

US English

Related Products