WCM35ICIW

Power Rated Fittings

Inside corner fitting. Used to join cove raceway at inside corners. Maintains a minimum 1" bend radius of cabling.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

3.56

Length (In.)

5.46

Width (In.)

5.46

Height (mm)

90.4

Length (mm)

138.8

Mounting

Screw On

Raceway Component

Inside Corner Fitting

Type

Inside Corner

Width (mm)

138.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391139

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1227

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2273

Resources

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Part Drawings

3.5 Inch Cove Molding Inside Corner Fitting: 37786-17

US English

Part Drawings

3.5 Inch Cove Molding Inside Corner Fitting: 37786-17

US English

Part Drawings

3.5 Inch Cove Molding Inside Corner Fitting: 37786-17

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Compliances

PanWay Cove Raceway: LP-SPEC-WCM35-2

US English

Installation Documents

Cove Raceway Inside Corner Fitting: SRRW-169x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products