WCM35TIW

Power Rated Fittings

Tee fitting. Used to join sections of cove raceway to form a "tee" junction. Maintains a minimum 1" bend radius of cabling.

Specifications

Fitting Type

Tee

Material

PVC

Color

Off-White

Overall Length (In.)

5.46

Overall Length (mm)

138.8

Overall Width (In.)

5.27

Overall Height (In.)

5.27

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Mounting

Screw-On

Type

Tee

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Power Rated Fittings

Packaging Details

UPC

07498391146

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.1733

Resources

Part Drawings

3.5 Inch Cover Molding Tee Fitting: 37786-18

US English

Installation Documents

Cove Raceway Tee Fitting: SRRW-17Wx--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

3.5 Inch Cover Molding Tee Fitting: 37786-18

US English

Compliances

PanWay Cove Raceway: LP-SPEC-WCM35-2

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Related Products