WCM35TRIW

Power Rated Fittings

Transition fitting. Used to transition from cove raceway to Pan-Way® T-45 raceway or LD profile raceway.

Specifications

Fitting Type

Transition

Material

PVC

Color

Off-White

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

5.95

Overall Height (In.)

5.95

Internal Area (mm²)

NA

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Length (In.)

9

Mounting

Snap-On

Type

Transition to T-45 or LD

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Power Rated Fittings

Packaging Details

UPC

07498391142

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1275

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2751

Resources

Part Drawings

3.5 Inch Cove Molding Transition Fitting: 38040-03

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Cove Raceway Transition Fitting: SRRW-175x--ENG

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Part Drawings

3.5 Inch Cove Molding Transition Fitting: 38040-03

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Related Products