WCM35WR-X

Power Rated Fittings

Wire retainer. Holds wires in place. Will not interfere with cover installation.

Specifications

Color

Gray

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

CE Compliant

No

Depth (mm)

98.5

Height (In.)

0.43

Height (mm)

10.9

Length (In.)

3.88

Length (mm)

98.5

Material

PVC

Raceway Component

Wire Retainer

Type

Wire Retainer

Width (In.)

0.075

Width (mm)

1.90

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498391138

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Compliances

PanWay Cove Raceway: LP-SPEC-WCM35-2

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

3.5 Inch Cove Molding Wire Retainer: 37786-14

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Part Drawings

3.5 Inch Cove Molding Wire Retainer: 37786-14

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Related Products