Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit. (12.7mm and 19.0mm)

Obsolete
Obsolete

Specifications

Fitting Type Entrance End
Material PVC
Overall Width (In.) 3.88
Overall Height (In.) 2.13
Color Arctic White
Length (In.) 5.47
Length (mm) 138.9
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Material Grade PVC
Type Entrance End
UL5A Listed Yes
Product Type LD2P10

Packaging Detail

UPC 07498380272
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1158
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.1577

Resources

Specification Sheets Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG English
Selection Guides Non-Metallic raceway Quick Reference Guide English
Line Cards Surface Raceway Line Card English