Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit.

Obsolete
Obsolete

Specifications

Fitting Type Entrance End
Material PVC
Overall Width (In.) 3.88
Overall Height (In.) 2.13
Color International Gray
Length (In.) 5.47
Length (mm) 138.9
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Material Grade PVC
Type Entrance End
UL5A Listed Yes
Product Type LD2P10

Packaging Detail

UPC 07498374229
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1158
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.1577

Resources

Part-Drawing-PDF - EEFX-2_218528 English
Specification Sheets Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG English
Selection Guides Non-Metallic raceway Quick Reference Guide English
Line Cards Surface Raceway Line Card English
Line Cards Part Drawing - DWG - EEFX_36626-04_A300 English
Line Cards Part Drawing - DWG - EEFX_36626-04_A200 English