Fitting Type |
Entrance End |
Material |
PVC |
Overall Width (In.) |
3.88 |
Overall Height (In.) |
2.13 |
Color |
Off-White |
Length (In.) |
5.47 |
Length (mm) |
138.9 |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL Listed |
Yes |
Material Grade |
PVC |
Type |
Entrance End |
UL5A Listed |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Product Type |
LD2P10 |
UPC |
07498374230 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.1158 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
1.1577 |
Part Drawings |
LD2P10-Entrance-End-Fitting--EEFX- |
US English |
|
Part Drawings |
Entrance End Fitting for LD2P10 Raceway |
US English |
|
Line Cards |
Surface Raceway Line Card |
US English |
|
Selection Guides |
Non-Metallic raceway Quick Reference Guide |
US English |
|
Part Drawings |
Entrance End Fitting for LD2P10 Raceway |
US English |
|
Specification Sheets |
Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG |
US English |