LD2P10IW8-A

Raceway

Two channel tamper resistant one-piece latching surface raceway. Supplied with pre-applied adhesive backed tape. Available in 8' and 10' lengths.

Specifications

Color

Off White

Material

PVC

Height (In.)

0.86

Internal Area (inĀ²)

0.43, 0.50

Length (ft.)

8.00

Width (In.)

1.52

CE Compliant

Yes

CSA Certified

Yes

UL Listed

Yes

Length (In.)

96.00

Length (mm)

2438.4

Length ft. (m)

8.00 (2.4)

Part Features

Two-channel tamper-resistant one-piece latching surface raceway. 1.51 x 0.86 (39.0mm x 22.0mm). Factory applied adhesive backing speeds installation. Tamper resistant. Terminates using JBP1D, JBP2D, JBP2FS or JBP2S surface mount outlet box solutions.

RoHS Compliancy Status

Compliant

Min. Order Qty.

160

Packaging Details

UPC

07498368817

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.1067

Std. Ctn. Qty.

160

Std. Ctn. Volume (cf)

2.1348

Resources

Part Drawings

LD2P10-Raceway

US English

Part Drawings

LD2P10 Raceway

US English

Catalog Cut Sheets

LD2P10-Multi-Channel-Surface-Raceway-System

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products