T45BEI8-A

Raceway Base with Adhesive

T-45 raceway base with adhesive and pre-punched mounting holes, 8 foot length.

Specifications

Color

Electric Ivory

Material

PVC

Height (In.)

0.73

Length (ft.)

8.00

Width (In.)

2.38

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Length (In.)

96.00

Length ft. (m)

8.00 (2.4)

RoHS Compliancy Status

Compliant

Min. Order Qty.

160

Packaging Details

UPC

07498377282

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

160

Std. Ctn. Volume (cf)

1.7192

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Part Drawings

T-45 Raceway Base with adhesvie

US English

Part Drawings

T-45-Raceway-Base-with-adhesvie

US English

Installation Documents

T-45 Non-Metallic Multi Channel Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products