T45BIW10-A

Raceway Base with Adhesive

T-45 raceway base with adhesive and pre-punched mounting holes, 10 foot length.

Specifications

Color

Off White

Material

PVC

Height (In.)

0.73

Length (ft.)

10.00

Width (In.)

2.38

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Length (In.)

120.00

Length ft. (m)

10.00 (3.0)

Part Features

T-45 raceway base with adhesive. 2.38 x 1.25 (60.3mm x 32.0mm) Supplied with pre-punched mounting holes. Hinged cover allows easy access from either side. Tamper resistant. Terminates using the T-45 hinged data or power brackets, offset box or surface mount box solutions.

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498377279

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1032

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

2.0638

Resources

Part Drawings

T-45-Raceway-Base-with-adhesvie

US English

Catalog Cut Sheets

T45-Surface-Raceway-System

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Installation Documents

T-45 Non-Metallic Multi Channel Raceway

US English

Part Drawings

T-45 Raceway Base with adhesvie

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products