T-45 trunking base with pre-punched mounting holes, 2 meter length.
Product Type | Surface Raceway Channel |
Color | White |
Fitting Type | Channel |
For Use With | T-45C |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 0.73 |
Overall Height (mm) | 18.5 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.38 |
Overall Width (mm) | 60.4 |
Internal Area (in²) | 2.12 |
Internal Area (mm²) | 1367.73 |
Sub Brand | Pan-Way® |
Standards Met | UL Listed 95425, UL Listed E116129 , NEC: Article 388, LP-CSISPEC-T45-1, RoHS Compliant. |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377268 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0694 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 1.3889 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T45B-200 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |