T45CAW2

Raceway Cover

T-45 trunking hinged cover in 2m lengths.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

0.75

Length (m)

2.0

Width (In.)

2.38

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Length (ft.)

6.60

Length ft. (m)

6.60 (2.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

40

Packaging Details

UPC

07498377252

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

1.2822

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

T-45 Non-Metallic Multi Channel Raceway

US English

Part Drawings

T45-Cover

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products