T45CCAW-X

Power Rated Fittings

T-45 cover coupler fitting.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

0.86

Width (In.)

2.58

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Cover Coupler Fitting

Length (In.)

0.75

Type

Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498377310

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0242

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2422

Resources

Part Drawings

T45-Cover-Coupler-Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products