T45CCIW-X

Power Rated Fittings

T-45 cover coupler fitting, Off White.

Specifications

Color

Off White

Length (In.)

0.75

Material

PVC

Height (In.)

0.86

Width (In.)

2.58

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Cover Coupler Fitting

Type

Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498377306

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0230

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2298

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Part Drawings

T-45 Raceway Cover Coupler

US English

Part Drawings

T45-Cover-Coupler-Fitting

US English

Catalog Cut Sheets

T45-Fittings

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Installation Documents

T-45 Non-Metallic Multi Channel Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products