T45ECAW

Power Rated Fittings

T-45 end cap fitting.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

1.26

Width (In.)

2.38

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

End Cap

Length (In.)

0.84

Type

End Cap

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377357

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

T45-End-Cap--T45EC-

US English

Line Cards

Surface Raceway Line Card

US English

Related Products