T45EEAW

Power Rated Fittings

T-45 entrance end fitting. With knockouts for 12.7mm, 19.1mm, 25.4mm, and 31.8mm conduit which allows entry from ceiling or wall.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

2.86

Width (In.)

5.64

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

End Cap

Length (In.)

7.39

Type

Entrance End

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377344

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1544

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5436

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Part Drawings

T45-Entrance-End--T45EE-

US English

Related Products