T45HDBAW

Raceway Accessories

T-45 snap-on hinged data bracket accepts up to four Mini-ComĀ® Modules.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

6.00

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Hinged Data Bracket

Length (In.)

2.54

Type

Hinged Data Bracket

Width (In.)

1.95

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377840

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0343

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3428

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Part Drawings

T45-Hinged-Data-Bracket--T45HDB-

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products