T-45 electrical bracket and box for installation of 106 duplex outlet, Electric Ivory.
Product Type | Faceplate |
Color | Electric Ivory |
Fitting Type | Snap-On Box |
For Use With | T45 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 6.4 |
Overall Height (mm) | 162.6 |
Overall Length (ft.) | 0.12 |
Overall Width (In.) | 2.54 |
Overall Width (mm) | 64.5 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498384906 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0348 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3480 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T45HEB-200 | English | |
Part Drawings | Part Drawing - DWG - T45HEB_38041-06 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |