T45TAW

Power Rated Fittings

T-45 tee fitting.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

1.30

Width (In.)

6.47

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Tee

Length (In.)

4.52

Type

Tee

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377374

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7046

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T45-Tee-Fitting--T45T-

US English

Part Drawings

T45-Tee-Fitting--T45T-

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Related Products