T-45 tee fitting insert.
Product Type | Faceplate |
Color | International Gray |
Fitting Type | Insert |
For Use With | T45 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.09 |
Overall Height (mm) | 27.7 |
Overall Length (ft.) | 0.33 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 5.84 |
Overall Width (mm) | 148.3 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498378021 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0394 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3938 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T45TD-200 | English | |
Part Drawings | Part Drawing - DWG - T45TI_36975-83 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
3D Rendering | 3D-Renderings-Product - T-45-Raceway-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |