T45WCAW

Raceway Accessories

Offset box and bracket for use with NEMA Standard 70mm Screw-On Faceplates or Pan-Way® Electrical Snap-On Faceplates.

Specifications

Color

Arctic White

Material

PVC

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Offset Box

Height (In.)

5.17

Length (In.)

5.78

Type

Offset Box

Width (In.)

1.46

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377364

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

T45-Workstation-Outlet-Center-for-Screw-on-Faceplates--T45WC-

US English

Line Cards

Surface Raceway Line Card

US English

Related Products