T45WR-X

Raceway Accessories

T-45 wire retainers.

Specifications

Length (In.)

2.22

Material

PVC

Height (In.)

0.82

Width (In.)

1.55

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Brand Name

Panduit

Fitting Type

Wire Retainer

Type

Wire Retainer

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498377300

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4196

Resources

Installation Documents

T-45 Non-Metallic Multi Channel Raceway

US English

Catalog Cut Sheets

T45-Fittings

US English

Part Drawings

T45-Wire-Retainer

US English

Part Drawings

T-45 Raceway Wire Retainer

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products