T702BCAW-X

Base Coupler Fitting

Base coupler fitting. Used for joining sections of Twin-70 base together.

Specifications

Color

Arctic White

CE Compliant

Yes

Height (In.)

1.85

Length (In.)

1.50

Material

PVC

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498374975

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1683

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Related Products