T702BCEI-X

Base Coupler Fitting

Base coupler fitting. Used for joining sections of Twin-70 base together. Electric Ivory.

Specifications

Material

PVC

Color

Electric Ivory

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.85

Length (In.)

1.50

Width (In.)

2.12

CE Compliant

Yes

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363103

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1646

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Installation-Instructions

Pan-Way T702 Surface Raceway: RW05C

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Related Products