Twin-70 raceway base, 10 foot length. Supplied with pre-punched mounting holes. 2' of cover needed for every 1' of Twin-70 base.
Color | Off White |
Fitting Type | Channel |
For Use With | T70C Raceway Cover |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 7.23 |
Overall Width (mm) | 183.6 |
Internal Area (in²) | 9.18 |
Internal Area (mm²) | 5922.56 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is R |
Part Features | Twin-70 raceway base, 10 ft. length. Overall raceway dimension (Twin-70 base and cover): 7.23 x 1.77 (184mm x 45.0mm) Supplied with pre-punched mounting holes. Separate channels allow independent access to power and communication cabling throughout the entire system. Compatible with Pan-Way Classic Series snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-70, T-45 and LD profile raceway. |
UPC | 07498370750 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.8925 |
Std. Ctn. Qty. | 30 |
Std. Ctn. Volume (cf) | 2.6776 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Pan-Way Twin-70 Surface Raceway System: 34866-63 | English | |
Part Drawings | Pan-Way Twin-70 Surface Raceway System: 34866-63 | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |