T702BIW2

Power Rated Raceway

Twin-70 raceway base, 2 meter length. Supplied with pre-punched mounting holes.

Specifications

Material

PVC

Color

Off White

Length (m)

2.0

CE Compliant

Yes

Channel Type

Multi-Channel

Height (In.)

1.77

Length (In.)

78.74

Length (ft.)

6.60

Width (In.)

7.23

RoHS Compliancy Status

Compliant

Min. Order Qty.

8

Packaging Details

UPC

07498373613

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.4407

Std. Ctn. Qty.

8

Std. Ctn. Volume (cf)

1.7629

Resources

Part Drawings

Pan-Way Twin-70 Surface Raceway System: 34866-63

US English

Installation-Instructions

Pan-Way Twin-70 Surface Raceway: RW05C

US English

Part Drawings

Pan-Way Twin-70 Surface Raceway System: 34866-63

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products