T702ECAW

Twin-70

End cap fitting. Conduit breakouts of 1/2" for entry into raceway channel.

Specifications

Fitting Type

End Cap

Material

PVC

Overall Height (In.)

1.86

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Length (In.)

1.97

Material Grade

PVC

Type

End Cap

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Twin-70

Packaging Details

UPC

07498374981

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4563

Resources

Part Drawings

Pan-Way Twin-70 End Cap Fitting: 34866-69

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Part Drawings

Pan-Way Twin-70 End Cap Fitting: 34866-69

US English

Line Cards

Surface Raceway Line Card

US English

Related Products